I am designing the complete power delivery network for a data-center application and plan to use the MAX17673A as the primary PMIC to generate motherboard rails such as 5V, 3.3V, 1.8V, 1.2V, and others. To proceed with system-level simulations, I need an LTspice model (or an equivalent behavioral model) for the MAX17673A. Could you help me obtain an LTspice-compatible model, or suggest an alternative modeling approach that would allow me to include this device in my power-system simulations?