Post Go back to editing

LTspice 24.1.1 .meas ac gain for one frequency

Category: Software
Product Number: LTspice
Software Version: LTspice 24.1.1

Hello,

I’m testing some simulations to check their operation with the new version of LTspice.

.ac simulation with .opt meascplxfmt=Cartesian

1) With basic RC circuit, the output name is OUT : 

.meas Gain_100Hz FIND mag(V(out)) WHEN freq=100 => Simulation doesn't run : 

.meas Gain_100Hz FIND mag(V(out)) WHEN freq=100
                                                                                   ^^^^

2) This following command doesn't work : "meas Bandwidth_BF FIND frequency WHEN mag(V(out))=0.707946 FALL=1"

Measurement "Bandwidth_BF" FAIL'ed

All these measurements worked with previous LTspice.

All these measures worked with LTspice 24.0

Emilien

ac_gain_meas.asc