Post Go back to editing

LTSpice doesnt converge for AD8671

I have a circuit that has either a ADA4625-1 or the AD8671 opamps at the input.  With the 4625 as U1 it can find the dc operating point quickly however when I swap the opamp U1 for the for the AD8671 it gets hung up and rarely converges.  Any tips would be very much appreciated.  Im relatively new to using LTSpice.

Attached is the asc file for the circuit.

Version 4
SHEET 1 1608 680
WIRE -32 -112 -48 -112
WIRE 496 -112 48 -112
WIRE 192 -48 160 -48
WIRE 272 -48 256 -48
WIRE -352 32 -352 0
WIRE 32 32 0 32
WIRE 160 32 160 -48
WIRE 160 32 112 32
WIRE 192 32 160 32
WIRE 272 32 272 -48
WIRE 464 32 448 32
WIRE -144 80 -192 80
WIRE -48 80 -48 -112
WIRE -48 80 -64 80
WIRE -192 96 -192 80
WIRE -48 96 -48 80
WIRE 16 112 0 112
WIRE 160 112 160 32
WIRE 160 112 128 112
WIRE 208 112 160 112
WIRE 272 112 272 32
WIRE 288 112 272 112
WIRE 368 112 368 32
WIRE 384 112 368 112
WIRE -352 128 -352 112
WIRE -352 128 -384 128
WIRE 272 128 272 112
WIRE 464 128 464 32
WIRE 464 128 448 128
WIRE 496 128 496 -112
WIRE 496 128 464 128
WIRE 592 128 496 128
WIRE 704 128 672 128
WIRE 208 144 160 144
WIRE 384 144 368 144
WIRE -384 160 -384 128
WIRE 16 176 0 176
WIRE 128 176 128 112
WIRE 128 176 96 176
WIRE 368 176 368 144
WIRE -352 192 -352 128
WIRE 0 192 0 176
WIRE -192 208 -192 176
WIRE -48 208 -48 176
WIRE 0 288 0 272
WIRE 32 288 0 288
WIRE 160 288 112 288
WIRE -352 304 -352 272
FLAG -48 208 0
FLAG 368 176 0
FLAG -192 208 0
FLAG -384 160 0
FLAG -352 0 V+
FLAG 416 96 V+
FLAG -352 304 V-
FLAG 416 160 V-
FLAG 240 96 V+
FLAG 240 160 V-
FLAG 160 224 0
FLAG 160 288 0
FLAG 96 112 0
FLAG 704 128 Vout
SYMBOL Opamps\\ADA4625-1 416 64 R0
SYMATTR InstName U2
SYMBOL ind2 -64 80 R0
WINDOW 3 -65 96 Left 2
SYMATTR Value 300µH
SYMATTR InstName Lp
SYMATTR Type ind
SYMATTR SpiceLine Rser=0.1R
SYMBOL res 288 16 R90
WINDOW 0 0 56 VBottom 2
WINDOW 3 28 68 VTop 2
SYMATTR InstName R2
SYMATTR Value 3.3Meg
SYMBOL res 464 16 R90
WINDOW 0 -2 58 VBottom 2
WINDOW 3 32 56 VTop 2
SYMATTR InstName R5
SYMATTR Value 22k
SYMBOL res 384 96 R90
WINDOW 0 0 56 VBottom 2
WINDOW 3 32 56 VTop 2
SYMATTR InstName R4
SYMATTR Value 2.2k
SYMBOL res -48 64 R90
WINDOW 0 0 56 VBottom 2
WINDOW 3 32 56 VTop 2
SYMATTR InstName R7
SYMATTR Value 2K
SYMBOL res 64 -128 R90
WINDOW 0 0 56 VBottom 2
WINDOW 3 32 56 VTop 2
SYMATTR InstName R6
SYMATTR Value 2k
SYMBOL cap 256 -64 R90
WINDOW 0 0 32 VBottom 2
WINDOW 3 32 32 VTop 2
SYMATTR InstName C1
SYMATTR Value 40pF
SYMBOL voltage -192 80 R0
WINDOW 123 24 124 Left 2
WINDOW 39 -271 334 Left 2
WINDOW 3 -271 306 Left 2
SYMATTR Value2 AC 1
SYMATTR SpiceLine Rser=1R Cpar=1p
SYMATTR Value SINE(0 0.01 1000 0 0 0 60)
SYMATTR InstName V1
SYMBOL voltage -352 176 R0
WINDOW 123 0 0 Left 0
WINDOW 39 0 0 Left 0
SYMATTR InstName V2
SYMATTR Value 16v
SYMBOL voltage -352 16 R0
WINDOW 123 0 0 Left 0
WINDOW 39 0 0 Left 0
SYMATTR InstName V3
SYMATTR Value 16v
SYMBOL res 112 160 R90
WINDOW 0 22 66 VBottom 2
WINDOW 3 21 65 VTop 2
SYMATTR InstName R10
SYMATTR Value 30R
SYMBOL res 112 96 R90
WINDOW 0 10 56 VBottom 2
WINDOW 3 14 58 VTop 2
SYMATTR InstName R11
SYMATTR Value 30R
SYMBOL res 128 16 R90
WINDOW 0 0 56 VBottom 2
WINDOW 3 3 55 VTop 2
SYMATTR InstName R17
SYMATTR Value 245R
SYMBOL res 128 272 R90
WINDOW 0 32 52 VBottom 2
WINDOW 3 32 56 VTop 2
SYMATTR InstName R18
SYMATTR Value 245R
SYMBOL ind2 16 128 R180
WINDOW 0 36 80 Left 2
WINDOW 3 36 40 Left 2
SYMATTR InstName LS1
SYMATTR Value 9H
SYMATTR Type ind
SYMBOL ind2 16 288 R180
WINDOW 0 36 80 Left 2
WINDOW 3 36 40 Left 2
SYMATTR InstName LS2
SYMATTR Value 9H
SYMATTR Type ind
SYMBOL res 688 112 R90
WINDOW 0 0 56 VBottom 2
WINDOW 3 32 56 VTop 2
SYMATTR InstName R14
SYMATTR Value 1k
SYMBOL OpAmps\\AD8671 240 64 R0
SYMATTR InstName U1
SYMBOL res 144 128 R0
SYMATTR InstName R1
SYMATTR Value 1R
TEXT -264 -32 Left 2 !K Lp Ls1 Ls2 1.0
TEXT 648 344 Left 2 !.tran 0 1 0.0001 0.001 uic
TEXT 640 296 Left 2 !;noise v(Vout) V1 dec 100 0.1 100000
TEXT 640 256 Left 2 !;ac dec 100 0.1 100000
TEXT 632 208 Left 2 !.options cshunt=1.0e-15
TEXT 656 384 Left 2 !.options gmin=1.0e-12
TEXT 680 176 Left 2 !.options cshuntintern=1.0e-15