{ "Name": "40kHz BP", "Description": "Center 40kHz\nPass 60kHz\n4 order", "Tool": "FW", "Version": "1.1", "Design": { "visitedTabs": [ "filter-type", "specifications", "components", "tolerances" ], "filterType": "bandPass", "specifications": { "gain": 26, "gainUnit": "dB", "passbandAttenuation": -3, "passbandFrequency": 60000, "stopbandAttenuation": -40, "stopbandFrequency": 550000, "filterResponseValue": 0.15, "filterResponseSlider": "32", "centerFrequency": 40000 }, "components": { "vsPlus": 5, "vsMinus": -5, "optimization": "RecommendedSpecificComponents", "optimizationPreference": "specific", "compensateForGbw": true, "stages": [ { "stageLetter": "A", "componentSizing": 56, "gain": 161, "gainEnabled": true, "implementation": "deliyannisFriend", "opAmps": "AD8039" }, { "stageLetter": "B", "componentSizing": 56, "gain": 161, "gainEnabled": true, "implementation": "deliyannisFriend", "opAmps": "AD8039" } ], "recommendedAmps": [], "sortOrder": [ 0, 1 ] }, "tolerances": { "resistorTolerance": "1%", "capacitorTolerance": "1%", "inductorTolerance": "5%", "opAmpGbwTolerance": "20%", "resistorPreferredSeries": "E24", "capacitorPreferredSeries": "E24", "inductorPreferredSeries": "E12" }, "nextSteps": {} }, "CreatedDate": "2020-05-07 09:40:55 AM", "UpdatedDate": "2020-05-07 09:40:55 AM" }
The gain feedback resistor goes to the amplifier positive input. Where do I go wrong?