The MAX3013 is suitable for translating quad SPI. Each I/O is bidirectional and the voltage levels are set by the voltages at VL and Vcc.
MAX30134
Recommended for New Designs
The MAX30131/MAX30132/MAX30134 are 1, 2 and 4 channel (respectively) ultra-low power programmable analog front ends (AFE) for use with electrochemical...
Datasheet
MAX30134 on Analog.com
MAX30132
Recommended for New Designs
The MAX30131/MAX30132/MAX30134 are 1, 2 and 4 channel (respectively) ultra-low power programmable analog front ends (AFE) for use with electrochemical...
Datasheet
MAX30132 on Analog.com
MAX30131
Recommended for New Designs
The MAX30131/MAX30132/MAX30134 are 1, 2 and 4 channel (respectively) ultra-low power programmable analog front ends (AFE) for use with electrochemical...
Datasheet
MAX30131 on Analog.com
The MAX3013 is suitable for translating quad SPI. Each I/O is bidirectional and the voltage levels are set by the voltages at VL and Vcc.