MAX31855/MAX31856 are the replacement parts for obsolete part number MAX6675.
MAX31855
Production
The MAX31855 performs cold-junction compensation and digitizes the signal from a K-, J-, N-, T-, S-, R-, or E-type thermocouple. The data is output in...
Datasheet
MAX31855 on Analog.com
MAX6675
Production
The MAX6675 performs cold-junction compensation and digitizes the signal from a type-K thermocouple. The data is output in a 12-bit resolution, SPI™-compatible...
Datasheet
MAX6675 on Analog.com
MAX31855/MAX31856 are the replacement parts for obsolete part number MAX6675.