- AVDD33 -> MAX1793
- AVCLK -> MAX1793
- AVDD18 -> MAX8902A
- VDD10 -> MAX15023
- VDD18 -> MAX1793
- VDD18L -> MAX1793
- VDDDLL -> MAX1793
MAX5860
Production
The MAX5860 is an integrated, high-density, downstream
cable QAM modulator, digital upconverter (DUC) and
RF digital-to-analog converter (RF-DAC). The...
Datasheet
MAX5860 on Analog.com
MAX1793
Production
The MAX1793 low-dropout linear regulator (LDO) operates from +2.5V to +5.5V and delivers a guaranteed 1A load current with a low 210mV dropout. The high...
Datasheet
MAX1793 on Analog.com