Post Go back to editing

Setting V+/V- supply

Category: Datasheet/Specs
Product Number: LTC2664HUH-16#PBF, LTC2664

Hi, 

I'm using LTC2664HUH-16#PBF on my design. I set V+= 5V, V-= -4.5V and I want an output range of +/-5V although I actually need a Vout=[-3.5V, 2V] only. Seeing datasheet it seems output voltage depends on the load current 

So, if my current load is about 50uA (which is really low) can I get an output voltage range from -3.5V to 2V with V+= 5V, V-= -4.5V

Parents
  • Hi  ,

    Based on the info from the datasheet you've mentioned and your specifications (V+ = 5V, V- = -4.5V, 50μA load current), your desired output range of -3.5V to 2V should be achievable. The datasheet guarantees performance for load currents between -10mA and +10mA. With these supply voltages, the DAC can swing from -3.1V (V- + 1.4V) to at least 3.6V (V+ - 1.4V), well within therequired range. However, while these calculations suggest compatibility, it's crucial to validate the DAC's performance in your specific application to ensure it meets your precise requirements, especially considering the low current load and the precision nature of your design.

    Br,

    Den

Reply
  • Hi  ,

    Based on the info from the datasheet you've mentioned and your specifications (V+ = 5V, V- = -4.5V, 50μA load current), your desired output range of -3.5V to 2V should be achievable. The datasheet guarantees performance for load currents between -10mA and +10mA. With these supply voltages, the DAC can swing from -3.1V (V- + 1.4V) to at least 3.6V (V+ - 1.4V), well within therequired range. However, while these calculations suggest compatibility, it's crucial to validate the DAC's performance in your specific application to ensure it meets your precise requirements, especially considering the low current load and the precision nature of your design.

    Br,

    Den

Children