What are nanoDACs?
nanoDACs are a portfolio of products which combine small package, low power and low cost digital to analog conversion.
nanoDACs are monotonic DACs which can be powered off a single 3V or 5V supply and are available in the industries smallest packages.
These low power products are available with 1, 2, 4 or 8 channels, resolutions vary from 8-bit up to 18-bit and can be digitally controlled through SPI, I2C or Parallel interfaces.
Some of our parts have on-chip reference options.
nanoDACs are used in a broad range of applications and in many market segments for level setting and control. Applications include power amplifier control, for controlling the voltage bias in base stations and optical transceivers. Because of small footprint and low power these converters are ideal for portable battery-powered instruments.
Here is a breakdown of the current portfolio as of April 2011.
Part No |
Resolution |
No. of DACs |
Max INL |
Interface |
Settling Time typ |
Package |
On-chip Reference |
Pins |
SINGLE |
||||||||
AD5040 |
14 |
1 |
±1 |
SPI |
4 μs |
SOT-23 |
- |
8 |
AD5060 |
16 |
1 |
±1 |
SPI |
4 μs |
SOT-23 |
- |
8 |
AD5061 |
16 |
1 |
±4 |
SPI |
4 μs |
SOT-23 |
- |
8 |
AD5062 (unbuffered) |
16 |
1 |
±1 |
SPI |
4 μs |
SOT-23 |
- |
8 |
AD5063(FB pin) |
16 |
1 |
±1 |
SPI |
4 μs |
MSOP |
- |
10 |
AD5641 |
14 |
1 |
±4 |
SPI |
6 μs |
SC70 |
- |
6 |
AD5621 |
12 |
1 |
±1 |
SPI |
6 μs |
SC70 |
- |
6 |
AD5611 |
10 |
1 |
±0.5 |
SPI |
6 μs |
SC70 |
- |
6 |
AD5601 |
8 |
1 |
±0.5 |
SPI |
6 μs |
SC70 |
- |
6 |
AD5622 |
12 |
1 |
±2 |
I2C |
6 μs |
SC70 |
- |
6 |
AD5612 |
10 |
1 |
±0.5 |
I2C |
6 μs |
SC70 |
- |
6 |
AD5602 |
8 |
1 |
±0.5 |
I2C |
6 μs |
SC70 |
- |
6 |
AD5680 |
18 |
1 |
±64 |
SPI |
80 μs |
SOT-23 |
- |
8 |
AD5660 |
16 |
1 |
±16 |
SPI |
8 μs |
SOT-23, MSOP |
- |
8 |
AD5662 (FB pin) |
16 |
1 |
±16 |
SPI |
8 μs |
SOT-23, MSOP |
- |
8 |
AD5640 |
14 |
1 |
±4 |
SPI |
8 μs |
SOT-23, MSOP |
- |
8 |
AD5620 |
12 |
1 |
±1 |
SPI |
8 μs |
SOT-23, MSOP |
- |
8 |
DUAL |
||||||||
AD5667 |
16 |
2 |
±12 |
I2C |
4 μs |
LFCSP, MSOP |
- |
10 |
AD5627 |
12 |
2 |
±1 |
I2C |
3 μs |
LFCSP, MSOP |
- |
10 |
AD5667R |
16 |
2 |
±12 |
I2C |
4 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5647R |
14 |
2 |
±4 |
I2C |
3.5 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5627R |
12 |
2 |
±1 |
I2C |
3 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5663 |
16 |
2 |
±12 |
SPI |
4 μs |
LFCSP, MSOP |
- |
10 |
AD5663R |
16 |
2 |
±16 |
SPI |
4 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5643R |
14 |
2 |
±4 |
SPI |
3.5 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5623R |
12 |
2 |
±1 |
SPI |
3 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
QUAD |
||||||||
AD5064 |
16 |
4 |
±1 |
SPI |
5.8 μs |
TSSOP |
- |
14,16 |
AD5044 |
14 |
4 |
±1 |
SPI |
5.8 μs |
TSSOP |
- |
14,16 |
AD5024 |
12 |
4 |
±1 |
SPI |
5.8 μs |
TSSOP |
- |
14,16 |
AD5066 (unbuffered) |
16 |
4 |
±1 |
SPI |
7.5 μs |
TSSOP |
- |
16 |
AD5664 |
16 |
4 |
±12 |
SPI |
4 μs |
MSOP, LFCSP |
- |
10 |
AD5624 |
12 |
4 |
±1 |
SPI |
3 μs |
MSOP, LFCSP |
- |
10 |
AD5664R |
16 |
4 |
±16 |
SPI |
4 μs |
MSOP, LFCSP |
1.25V/2.5V |
10 |
AD5644R |
14 |
4 |
±4 |
SPI |
3.5 μs |
MSOP, LFCSP |
1.25V/2.5V |
10 |
AD5624R |
12 |
4 |
±1 |
SPI |
3 μs |
MSOP, LFCSP |
1.25V/2.5V |
10 |
QUAD |
||||||||
AD5665 |
16 |
4 |
±16 |
I2C |
4 μs |
LFCSP, TSSOP |
- |
10/14 |
AD5625 |
12 |
4 |
±1 |
I2C |
3 μs |
LFCSP, TSSOP |
- |
10/14 |
AD5665R |
16 |
4 |
±16 |
I2C |
4 μs |
LFCSP, TSSOP |
1.25V/2.5V |
10/14 |
AD5645R |
14 |
4 |
±4 |
I2C |
3.5 μs |
LFCSP, TSSOP |
1.25V/2.5V |
10/14 |
AD5625R |
12 |
4 |
±1 |
I2C |
3 μs |
LFCSP, TSSOP |
1.25V/2.5V |
10/14 |
OCTAL |
||||||||
AD5678 |
12/16 |
8 |
±1/±16 |
SPI |
6 μs |
TSSOP |
1.25V/2.5V |
14/16 |
AD5668 |
16 |
8 |
±16 |
SPI |
2.5 μs |
TSSOP, LFCSP |
1.25V/2.5V |
16 |
AD5648 |
14 |
8 |
±4 |
SPI |
2.5 μs |
TSSOP, LFCSP |
1.25V/2.5V |
14 |
AD5628 |
12 |
8 |
±1 |
SPI |
2.5 μs |
TSSOP, LFCSP |
1.25V/2.5V |
12 |
AD5669R |
16 |
8 |
±16 |
I2C |
2.5 μs |
TSSOP. LFCSP |
1.25V/2.5V |
16 |
AD5629R |
12 |
8 |
±1 |
I2C |
2.5 μs |
TSSOP, LFCSP |
1.25V/2.5V |
16 |
[i] All of our AD56xx products have less that +/- 1 LSB DNL and are monotonic
nanoDACs are a portfolio of products which combine small package, low power and low cost digital to analog conversion.
nanoDACs are monotonic DACs which can be powered off a single 3V or 5V supply and are available in the industries smallest packages.
These low power products are available with 1, 2, 4 or 8 channels, resolutions vary from 8-bit up to 18-bit and can be digitally controlled through SPI, I2C or Parallel interfaces.
Some of our parts have on-chip reference options.
nanoDACs are used in a broad range of applications and in many market segments for level setting and control. Applications include power amplifier control, for controlling the voltage bias in base stations and optical transceivers. Because of small footprint and low power these converters are ideal for portable battery-powered instruments.
Here is a breakdown of the current portfolio as of April 2011.
Part No |
Resolution |
No. of DACs |
Max INL |
Interface |
Settling Time typ |
Package |
On-chip Reference |
Pins |
SINGLE |
||||||||
AD5040 |
14 |
1 |
±1 |
SPI |
4 μs |
SOT-23 |
- |
8 |
AD5060 |
16 |
1 |
±1 |
SPI |
4 μs |
SOT-23 |
- |
8 |
AD5061 |
16 |
1 |
±4 |
SPI |
4 μs |
SOT-23 |
- |
8 |
AD5062 (unbuffered) |
16 |
1 |
±1 |
SPI |
4 μs |
SOT-23 |
- |
8 |
AD5063(FB pin) |
16 |
1 |
±1 |
SPI |
4 μs |
MSOP |
- |
10 |
AD5641 |
14 |
1 |
±4 |
SPI |
6 μs |
SC70 |
- |
6 |
AD5621 |
12 |
1 |
±1 |
SPI |
6 μs |
SC70 |
- |
6 |
AD5611 |
10 |
1 |
±0.5 |
SPI |
6 μs |
SC70 |
- |
6 |
AD5601 |
8 |
1 |
±0.5 |
SPI |
6 μs |
SC70 |
- |
6 |
AD5622 |
12 |
1 |
±2 |
I2C |
6 μs |
SC70 |
- |
6 |
AD5612 |
10 |
1 |
±0.5 |
I2C |
6 μs |
SC70 |
- |
6 |
AD5602 |
8 |
1 |
±0.5 |
I2C |
6 μs |
SC70 |
- |
6 |
AD5680 |
18 |
1 |
±64 |
SPI |
80 μs |
SOT-23 |
- |
8 |
AD5660 |
16 |
1 |
±16 |
SPI |
8 μs |
SOT-23, MSOP |
- |
8 |
AD5662 (FB pin) |
16 |
1 |
±16 |
SPI |
8 μs |
SOT-23, MSOP |
- |
8 |
AD5640 |
14 |
1 |
±4 |
SPI |
8 μs |
SOT-23, MSOP |
- |
8 |
AD5620 |
12 |
1 |
±1 |
SPI |
8 μs |
SOT-23, MSOP |
- |
8 |
DUAL |
||||||||
AD5667 |
16 |
2 |
±12 |
I2C |
4 μs |
LFCSP, MSOP |
- |
10 |
AD5627 |
12 |
2 |
±1 |
I2C |
3 μs |
LFCSP, MSOP |
- |
10 |
AD5667R |
16 |
2 |
±12 |
I2C |
4 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5647R |
14 |
2 |
±4 |
I2C |
3.5 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5627R |
12 |
2 |
±1 |
I2C |
3 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5663 |
16 |
2 |
±12 |
SPI |
4 μs |
LFCSP, MSOP |
- |
10 |
AD5663R |
16 |
2 |
±16 |
SPI |
4 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5643R |
14 |
2 |
±4 |
SPI |
3.5 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
AD5623R |
12 |
2 |
±1 |
SPI |
3 μs |
LFCSP, MSOP |
1.25V/2.5V |
10 |
QUAD |
||||||||
AD5064 |
16 |
4 |
±1 |
SPI |
5.8 μs |
TSSOP |
- |
14,16 |
AD5044 |
14 |
4 |
±1 |
SPI |
5.8 μs |
TSSOP |
- |
14,16 |
AD5024 |
12 |
4 |
±1 |
SPI |
5.8 μs |
TSSOP |
- |
14,16 |
AD5066 (unbuffered) |
16 |
4 |
±1 |
SPI |
7.5 μs |
TSSOP |
- |
16 |
AD5664 |
16 |
4 |
±12 |
SPI |
4 μs |
MSOP, LFCSP |
- |
10 |
AD5624 |
12 |
4 |
±1 |
SPI |
3 μs |
MSOP, LFCSP |
- |
10 |
AD5664R |
16 |
4 |
±16 |
SPI |
4 μs |
MSOP, LFCSP |
1.25V/2.5V |
10 |
AD5644R |
14 |
4 |
±4 |
SPI |
3.5 μs |
MSOP, LFCSP |
1.25V/2.5V |
10 |
AD5624R |
12 |
4 |
±1 |
SPI |
3 μs |
MSOP, LFCSP |
1.25V/2.5V |
10 |
QUAD |
||||||||
AD5665 |
16 |
4 |
±16 |
I2C |
4 μs |
LFCSP, TSSOP |
- |
10/14 |
AD5625 |
12 |
4 |
±1 |
I2C |
3 μs |
LFCSP, TSSOP |
- |
10/14 |
AD5665R |
16 |
4 |
±16 |
I2C |
4 μs |
LFCSP, TSSOP |
1.25V/2.5V |
10/14 |
AD5645R |
14 |
4 |
±4 |
I2C |
3.5 μs |
LFCSP, TSSOP |
1.25V/2.5V |
10/14 |
AD5625R |
12 |
4 |
±1 |
I2C |
3 μs |
LFCSP, TSSOP |
1.25V/2.5V |
10/14 |
OCTAL |
||||||||
AD5678 |
12/16 |
8 |
±1/±16 |
SPI |
6 μs |
TSSOP |
1.25V/2.5V |
14/16 |
AD5668 |
16 |
8 |
±16 |
SPI |
2.5 μs |
TSSOP, LFCSP |
1.25V/2.5V |
16 |
AD5648 |
14 |
8 |
±4 |
SPI |
2.5 μs |
TSSOP, LFCSP |
1.25V/2.5V |
14 |
AD5628 |
12 |
8 |
±1 |
SPI |
2.5 μs |
TSSOP, LFCSP |
1.25V/2.5V |
12 |
AD5669R |
16 |
8 |
±16 |
I2C |
2.5 μs |
TSSOP. LFCSP |
1.25V/2.5V |
16 |
AD5629R |
12 |
8 |
±1 |
I2C |
2.5 μs |
TSSOP, LFCSP |
1.25V/2.5V |
16 |
[i] All of our AD56xx products have less that +/- 1 LSB DNL and are monotonic