The AD5760 datasheet indicates that Vdd can be as high as 30.5V with Vss being -2.5V. This falls within the listed absolute maximum ratings, however the pin descriptions and other product literature indicate that Vdd and Vss are +/- 16.5V. Would the device still function correctly given Vss of -3V and Vdd of +28V? Thanks for your help in advance.