Article How do I connect a system with bidirectional 5V signals to a system with 3V signals using the MAX11300?

Pairs of adjacent PIXI ports can also form bidirectional level translator paths that are targeted to operate with open-drain drivers. When used as a bidirectional level translator, the pair of PIXI ports must be accompanied with external pullup resistors to meet the proper logic level. For example, use a 10kΩ pullup from each port to the 5V or 3V rails.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.