Article Can I make a DPST or SPDT switch with the MAX11300?

The flexible configuration options for PIXI technology allow many types of switches to be constructed. A DPST switch is simple to make using two “analog switch” configurations and sharing a single port for the GPI control of these two switches. This makes both switches switch at the same threshold as well. A SPDT switch is simple to make using two “Analog Switch” configurations, where one terminal of each switch is ‘common’ and shares a single port for the GPI control of these two switches, making both switches switch at the same threshold as well.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.