The MAX11300 PIXI devices are volatile and must be programmed after power-on. This is a simple task using a bit stream which is loaded by the SPI (MAX11300) port.
It is straightforward to build a 2:1 mux (for example) using 4 PIXI ports, with two "analog switches" sharing a common terminal, and one port as a GPI input to control the 'mux'. In effect, this is the…
Yes—you can have up to 20 ports configured as single-ended ADCs or 10 differential ADC configurations; each input can be configured as one of four voltage ranges from 0 to 10V, -5V to +5V, -10V to 0, or…
Yes. You can have up to 20 ports configured as single-ended DACs or a DAC with ADC-monitoring configurations. Each output can be configured as one of three voltage ranges from 0 to 10V, -5V to +5V, or…
The flexible configuration options for PIXI technology allow many types of switches to be constructed. A DPST switch is simple to make using two “analog switch” configurations and sharing a single port…