Q
Need thermal details for AD1580BRTZ-R2
Required details:
1. Theta Jc
2. Theta Jb
3. Theta Ja
4. Max Operating temp
5. Max Junction case temp
6. Max Power dissipation
A
1. and 2. are not applicable for this package type.
3. Theta-ja for the AD1580 is 300°C/W.
4. Max Operating Temp is 125°C.
5. Max Junction Temp is 150°C.
6. Max Power Dissipation = (TJ-MAX – TA)/Theta-ja = (150 – 25)/300 = 0.4W.