Q: Does the MAX11213 self-calibration include the PGA signal path?
A: No, the self-calibration performs system zero scale and system full scale calibration only. It doesn’t include PGA gain calibration.
MAX11213
Production
The MAX11203/MAX11213 are ultra-low-power (< 300µA active current), high-resolution, serial-output ADCs. These devices provide the highest resolution...
Datasheet
MAX11213 on Analog.com
Q: Does the MAX11213 self-calibration include the PGA signal path?
A: No, the self-calibration performs system zero scale and system full scale calibration only. It doesn’t include PGA gain calibration.