CE0, CE1, and CE2 on the MAX14578E/AE connect to USUS, PEN1, and PEN2 respectively on the MAX8934. Please see Table 4 in the MAX14578AE datasheet for pin connections to other Maxim USB battery chargers and the corresponding current limits for various CE_ combinations.