The MAX1474AXT is unfortunately discontinued and no replacement exists at the present time. None is planned for the immediate future.
MAX14745
Production
The MAX14745 is a battery-charge-management solution ideal for low-power wearable applications. The device includes a linear battery charger with a smart...
Datasheet
MAX14745 on Analog.com
MAX14748
Production
The MAX14748 USB battery charger integrates a charger detector, boost/buck converter, and Li+ battery charger with smart power selector to provide fast...
Datasheet
MAX14748 on Analog.com
MAX14740
Recommended for New Designs
The MAX14740/MAX14742/MAX20320 compact 6A smart power-path selector with reset control features a low 11mO (typ) RON internal FET and provides the system...
Datasheet
MAX14740 on Analog.com
MAX14741
Production
The MAX14740/MAX14742/MAX20320 compact 6A smart power-path selector with reset control features a low 11mO (typ) RON internal FET and provides the system...
Datasheet
MAX14741 on Analog.com
MAX14746
Recommended for New Designs
The MAX14746/MAX14747 are a series of USB charger detectors with an integrated Smart Power Selector™ linear charger solutions that provide a single-chip...
Datasheet
MAX14746 on Analog.com
MAX14742
Production
The MAX14740/MAX14742/MAX20320 compact 6A smart power-path selector with reset control features a low 11mO (typ) RON internal FET and provides the system...
Datasheet
MAX14742 on Analog.com
MAX14743
Production
The MAX14743/MAX14743A are 2 x SPDT switches with overvoltage protection intended for use with portable devices. As the high-voltage charging solution...
MAX14743 on Analog.com
MAX14747
Production
The MAX14746/MAX14747 are a series of USB charger detectors with an integrated Smart Power Selector™ linear charger solutions that provide a single-chip...
Datasheet
MAX14747 on Analog.com