MAX11168
Production
The MAX11168 is a 16-bit, 500ksps, SAR ADC offering excellent AC and DC performance with true bipolar input range, internal reference, and small size....
Datasheet
MAX11168 on Analog.com
MAX11167
Production
The MAX11167 16-bit, 250ksps, SAR ADC offers excellent AC and DC performance with true bipolar input range, small size, and internal reference. The MAX11167...
Datasheet
MAX11167 on Analog.com
MAX11156
Production
The MAX11156 18-bit, 500ksps, SAR ADC offers excellent AC and DC performance with true bipolar input range, small size, and internal reference. The MAX11156...
Datasheet
MAX11156 on Analog.com
MAX11158
Production
The MAX11158 is an 18-bit, 500ksps, SAR ADC offering excellent AC and DC performance with true bipolar input range, internal reference, and small size...
Datasheet
MAX11158 on Analog.com
MAX11166
Production
The MAX11166 16-bit, 500ksps, SAR ADC offers excellent AC and DC performance with
true bipolar input range, small size, and internal reference. The MAX11166...
Datasheet
MAX11166 on Analog.com