Hello ADI Support,
I am designing a three-phase voltage and current measurement circuit using the original AD7606BSTZ (200 kSPS), with the ±5 V input range.
The system measures three phase voltages and four currents: L1, L2, L3, and neutral.
Each voltage channel has:
-
Four 100 kΩ resistors in series from the phase input to the divider output, totaling 400 kΩ.
-
A 5 kΩ resistor from the divider output to analog ground.
-
A 100 Ω series resistor from the divider output to Vx.
-
A 100 Ω series resistor from analog ground to VxGND.
-
A 1 nF capacitor between Vx and VxGND.
Each current channel uses:
-
A QNCTK1-16 current transformer rated 100 A / 50 mA.
-
A 50 Ω burden resistor across the CT secondary.
-
One side of the burden connected to analog ground.
-
A 100 Ω series resistor from the signal side of the burden to Vx.
-
A 100 Ω series resistor from analog ground to VxGND.
-
A 20 nF capacitor between Vx and VxGND.
Analog ground is referenced to neutral. The processor is galvanically isolated from the measurement circuit. CONVST A and CONVST B are connected together for simultaneous sampling.
The nominal voltage is 230 V RMS, with a target maximum of 280 V RMS for a sinusoidal waveform. We want to measure voltage and current harmonics up to 1.5 kHz and calculate power and power factor.
Figure 36 of the datasheet recommends matching the input resistances. However, the voltage divider and CT burden contribute different source resistances.
Could you recommend suitable values for the series resistors at Vx and VxGND, and the capacitor between these pins, for both the voltage and current channels?
Specifically:
-
Can we retain 100 Ω / 100 Ω / 1 nF for voltage and 100 Ω / 100 Ω / 20 nF for current?
-
Should the divider’s and burden’s source resistances be included when matching the resistances at Vx and VxGND?
-
What arrangement would minimize gain and offset errors while keeping the voltage and current channels’ filter-induced phase shifts closely matched up to 1.5 kHz?
We understand that the CT itself introduces additional phase error, which must be characterized separately. Please also advise on any recommended gain, offset, or phase calibration.
Please see the attached voltage and current input schematics.
Thank you.