Post Go back to editing

MAX15303 Linear Regulator

Category: Hardware
Product Number: max153303, max153

Used as a Switching Regulator (operating above +6V).
To use input power at +5V, as specified in Datashheet
I removed the L and put a resistor of 100K between the LBI and the input power source, but it didn't work.
Please let me know what the problem is.
For your information, the output is +0.85V.