I want to use two LTC2986 communicates with microcontroller and other each external circuitry via SPI interface.
And I will measure 16CH of the K-type thermocouples with OC.
Do you have some information of multiple LTC2986 ADCs using?
LTC2986
Recommended for New Designs
The LTC2986 measures a wide variety of temperature sensors and digitally outputs the result, in °C or °F, with 0.1°C accuracy and 0.001°C resolution...
Datasheet
LTC2986 on Analog.com
I want to use two LTC2986 communicates with microcontroller and other each external circuitry via SPI interface.
And I will measure 16CH of the K-type thermocouples with OC.
Do you have some information of multiple LTC2986 ADCs using?
Hi,
According to the product owner, there are no other information on the LTC2986 other than the datasheet.
Thanks,
Janine
Hi,
According to the product owner, there are no other information on the LTC2986 other than the datasheet.
Thanks,
Janine