MAX1133
Production
The MAX1132/MAX1133 are 200ksps, 16-bit ADCs. These serially interfaced ADCs connect directly to SPIâ„¢, QSPIâ„¢, and MICROWIREâ„¢ devices without external...
Datasheet
MAX1133 on Analog.com
MAX11330
Obsolete
The MAX11329–MAX11332 are 12-/10-bit with external reference and 500kHz, full-linear-bandwidth, high-speed, low-power, serial-output successive approximation...
Datasheet
MAX11330 on Analog.com
So I am studying the pedestal(noise floor) value of a 16bit MAX1133 ADC that is being used in a silicon charge detector. I see that pedestal value keeps on increasing with time regardless of whether the temperature of the detector is increasing or decreasing. What could be a Reason behind this build up of noise over time?
Hi,
Only Maxim ATE products are supported on EngineerZone at this time. In the future, you will see more Maxim products being supported in EngineerZone. Please visit one of the technical support pages on our newly integrated website below for assistance with Maxim Integrated products.
EN - https://www.analog.com/en/support/technical-support.html#
CN - https://support.analog.com/zh-CN/technical-support/
JP - https://support.analog.com/ja-JP/technical-support/
Thanks,
Janine