Post Go back to editing

Does the LTC2333 have a reference voltage of 5V or 4.096V?? internal reference voltage with an internal buffer. SoftSpan is set to 000, the analog span is from 0 to 5V

Category: Datasheet/Specs
Product Number: LTC2333-16

Does the LTC2333 have a reference voltage of 5V or 4.096V?? 

 - internal reference voltage with an internal buffer.

 - SoftSpan is set to 000, → analog span is from (0 to 5V)