Hi,
What are the minimum sampling rates for MAX1193 and MAX1195. I need to vary FS between 0.5MHz and 40MHz.
Thanks
MAX1193
Production
The MAX1193 is an ultra-low-power, dual, 8-bit, 45Msps analog-to-digital converter (ADC). The device features two fully differential wideband track-and...
Datasheet
MAX1193 on Analog.com
MAX1195
Production
The MAX1195 is a 3V, dual, 8-bit analog-to-digital converter (ADC) featuring fully differential wideband track-and-hold (T/H) inputs, driving two ADCs...
Datasheet
MAX1195 on Analog.com
Hi,
What are the minimum sampling rates for MAX1193 and MAX1195. I need to vary FS between 0.5MHz and 40MHz.
Thanks