Post Go back to editing

AD7195 AC excitation switching frequency

Category: Datasheet/Specs
Product Number: AD7195

I  am FAE in Japanese distributor.

Datasheet of AD7195 explains “The AD7195 also scales the ac excitation switching frequency

in accordance with the output data rate. “

Could you tell me the ac excitation switching frequency at ODR=100Hz?

C8 and C10 of EVAL-AD7195 are 1nF ,and R3 and R4 are 100ohm.

The Cut off frequency(Fc) is 1.6MHz.

The LPF works as Anti Arias Filter.

Could we use Fc=100Hz of LPF with ac excitation ?

Best regards

N.Kokubo

Top Replies