How do I interface to multiple AD719x ADCs over the same serial interface ?
AD7194
Production
The AD7194 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog...
Datasheet
AD7194 on Analog.com
AD7192
Production
The AD7192 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog...
Datasheet
AD7192 on Analog.com
AD7195
Recommended for New Designs
The AD7195 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog...
Datasheet
AD7195 on Analog.com
AD7190
Production
The AD7190 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog...
Datasheet
AD7190 on Analog.com
AD7191
Production
The AD7191 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) ADC...
Datasheet
AD7191 on Analog.com
AD7193
Production
The AD7193 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog...
Datasheet
AD7193 on Analog.com
How do I interface to multiple AD719x ADCs over the same serial interface ?
Dear Sir
something is not well understood in your schematic
how comes the Dout pins of the three ADCs shown are at one node ?
so how the controller will quite understand the difference between them ?
Dear Sir
something is not well understood in your schematic
how comes the Dout pins of the three ADCs shown are at one node ?
so how the controller will quite understand the difference between them ?