I am having a latest requirement to design the new ADC cards with the below specification. Kindly let me know, about which ADC chip from AD is more suited.
- Type
1:- Analog inputs: Minimum, 8-Analog
Inputs (AI) w/ Surge Protection. Surge protection shall be external. - Resolution: 10-12bit, min
- Precision: +/- 0.5% on DC Readings
- Channel Isolation: 1000 Volts
isolation between each channel - Input Impedance: Min 20 mega ohms up
to 350 volts ranges, 230k Ohms up to 100 mv range.
- Analog inputs: Minimum, 8-Analog
- Type 2:
- 4-20mA
Best Regards
Sharvy