AD7124-8
Recommended for New Designs
The AD7124-8 is a low power, low noise, completely integrated
analog front end for high precision measurement applications. The
AD7124-8 W grade is AEC...
Datasheet
AD7124-8 on Analog.com
AD7791
Production
The AD7790/AD7791 are low-power, complete analog front ends for low frequency measurement applications. The device consumes 65 µA of current typically...
Datasheet
AD7791 on Analog.com
AD7788
Production
The AD7788/AD7789 are low power, low noise, analog front
ends for low frequency measurement applications. The AD7789
contains a low noise, 24-bit, ∑...
Datasheet
AD7788 on Analog.com
AD7790
Production
The AD7790/AD7791 are low-power, complete analog front ends for low frequency measurement applications. The device consumes 65 µA of current typically...
Datasheet
AD7790 on Analog.com
AD7789
Production
The AD7788/AD7789 are low power, low noise, analog front
ends for low frequency measurement applications. The AD7789
contains a low noise, 24-bit, ∑...
Datasheet
AD7789 on Analog.com
AD7780
Production
The AD7780 is a complete low power front-end solution for bridge sensor products, including weigh scales, strain gages, and pressure sensors. It contains...
Datasheet
AD7780 on Analog.com
AD7171
Production
The AD7171 is a very low power, 16-bit, analog-to-digital
converter (ADC). It contains a precision, 16-bit, Σ-Δ ADC and
an on-chip oscillator. Consuming...
Datasheet
AD7171 on Analog.com
AD7124-4
Recommended for New Designs
The AD7124-4 is a low power, low noise, completely integrated analog front end for high precision measurement applications. The device contains a low noise...
Datasheet
AD7124-4 on Analog.com
AD7170
Production
The AD7170 is a very low power 12-bit analog-to-digital converter (ADC). It contains a precision 12-bit sigma-delta (Σ-Δ) ADC and an on-chip oscillator...
Datasheet
AD7170 on Analog.com
AD7781
Production
The AD7781 is a complete low power front-end solution for bridge sensor products, including weigh scales, strain gages, and pressure sensors. It contains...
Datasheet
AD7781 on Analog.com
In standard read mode, won't DIN line be monitored? The data sheet only states:
The circuitry and serial interface of the AD7190 can be reset by writing consecutive 1s to the device; 40 consecutive 1s are required to perform the reset.
I think the DIN line will always being monitored, any time it receive 40 consecutive 1s, the chip will be reset.
In standard read mode, won't DIN line be monitored? The data sheet only states:
The circuitry and serial interface of the AD7190 can be reset by writing consecutive 1s to the device; 40 consecutive 1s are required to perform the reset.
I think the DIN line will always being monitored, any time it receive 40 consecutive 1s, the chip will be reset.