Hi,
I am going to design temperature measurement system for industrial application with below given specifications
Range | -50°C to 300°C |
Step | 0.1°C |
Accuracy | ±2°C |
Wiring Configuration |
3W |
Operating Temperature Range |
-20°C to 55°C |
I need to do some design calculations like
1. ADC resolution ?
3. ADC error budget ?
4. ADC selection ?
5. Signal conditioning error budget ?
please give me brief guidance for calculation of above given points and suggest design application note for the reference