Article AD7768: What is the analog input range?

The input voltage range of the ADC depends on the analog voltage supplies (AVDDx and AVSSx), the reference used (Vref), the configured PGA gain and the type of signal connected to the input (single ended, differential, and pseudo-differential).

Input signal type Input signal type AVDD from GND AVSS FROM GND Vref from GND VCM from GND AINx+ max without limitation AIN+ min without limitation AINx- max without limitation AIN- min without limitation Absolute maximum Voltage Rail Absolute Minimum  voltage Rail AIN+ max AIN+ min AIN- max AIN- min max{(AINx+)-(AINx-)} min{(AINx+)-(AINx-)}
Bipolar Supply True differential 2.5 -2.5 4.096 0 2.048 -2.048 2.048 -2.048 2.5 -2.5 2.048 -2.048 2.048 -2.048 4.096 -4.096
Pseudo Differential 2.5 -2.5 4.096 0 4.096 -4.096 0 0 2.5 -2.5 2.5 -2.5 0 0 2.5 -2.5
Single ended 2.5 -2.5 4.096 - 1.696 -2.4 -2.4 -2.4 2.5 -2.5 1.696 -2.4 -2.4 -2.4 4.096 0
Unipolar Supply True differential 5 0 4.096 2.048 4.096 0 4.096 0 5 0 4.096 0 4.096 0 4.096 -4.096
Pseudo Differential 5 0 4.096 2.048 6.144 -2.048 2.048 2.048 5 0 5 0 2.048 2.048 2.952 -2.048
Single ended 5 0 4.096 - 4.196 0.1 0.1 0.1 5 0 4.196 0.1 0.1 0.1 4.096 0

AD7768_Input_Range.xlsx

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.