Article AD777x:What is the input voltage range of the ADC?

The input voltage range of the ADC depends on the analog voltage supplies (AVDDx and AVSSx), the reference used (Vref), the configured PGA gain and the type of signal connected to the input (single ended, differential, and pseudo-differential).

The figures shown below summarizes all the possible configurations and the maximum dynamic range as a function of the parameters mention before.

   

Examples of different input range configurations: 

Input signal type AVDD from GND AVSS FROM GND Vref from GND VCM from GND Pgain AINx+ max without limitation AIN+ min without limitation AINx- max without limitation AIN- min without limitation Absolute maximum Voltage Rail Absolute Minimum  voltage Rail AIN+ max AIN+ min AIN- max AIN- min max{(AINx+)-(AINx-)} min{(AINx+)-(AINx-)}
True differential 1.65 -1.65 2.5 0 1 1.25 -1.25 1.25 -1.25 1.55 -1.55 1.25 -1.25 1.25 -1.25 2.5 -2.5
Pseudo Differential 1.65 -1.65 2.5 1 1 3.5 -1.5 1 1 1.55 -1.55 1.55 -1.5 1 1 0.55 -2.5
Single ended 1.65 -1.65 2.5 - 1 0.95 -1.55 -1.55 -1.55 1.55 -1.55 0.95 -1.55 -1.55 -1.55 2.5 0
True differential 3.3 0 2.5 1.65 1 2.9 0.4 2.9 0.4 3.2 0.1 2.9 0.4 2.9 0.4 2.5 -2.5
Pseudo Differential 3.3 0 2.5 1.65 1 4.15 -0.85 1.65 1.65 3.2 0.1 3.2 0.1 1.65 1.65 1.55 -1.55
Single ended 3.3 0 2.5 - 1 2.6 0.1 0.1 0.1 3.2 0.1 2.6 0.1 0.1 0.1 2.5 0
True differential 1.65 -1.65 2.5 0 2 0.625 -0.625 0.625 -0.625 1.55 -1.55 0.63 -0.63 0.625 -0.625 1.25 -1.25
Pseudo Differential 1.65 -1.65 2.5 0 2 1.25 -1.25 0 0 1.55 -1.55 1.25 -1.25 0 0 1.25 -1.25
Single ended 1.65 -1.65 2.5 - 2 -0.3 -1.55 -1.55 -1.55 1.55 -1.55 -0.3 -1.55 -1.55 -1.55 1.25 0
True differential 3.3 0 2.5 1.65 2 2.275 1.025 2.275 1.025 3.2 0.1 2.28 1.025 2.275 1.025 1.25 -1.25
Pseudo Differential 3.3 0 2.5 1.65 2 2.9 0.4 1.65 1.65 3.2 0.1 2.9 0.4 1.65 1.65 1.25 -1.25
Single ended 3.3 0 2.5 - 2 1.35 0.1 0.1 0.1 3.2 0.1 1.35 0.1 0.1 0.1 1.25 0


Tool which used to calculate the allowed input voltage range as a function of the input parameters:

InputRange_20220112.xls

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.