The AD9135 and AD9136 are two product variants in the same product family. The only difference is the DAC resolution. The AD9135 is an 11-bit dual DAC while the AD9136 is 16-bit. All the other features and specifications are exactly the same in the two products. The AD9135 is suitable for the applications that do not need a full 16-bit resolution.
For more information, visit the product pages