Q
If I increase the output load resistors, what is the maximum output voltagethat can be guaranteed?
A
IOUTFS is in the range of 2mA to 20mA and the voltage IOUTAx and IOUTBx needsto be kept within the compliance range -1.0V to +1.25V. Therewith the applied
load needs to stay in range 1.25V/20mA to 1.25V/2mA = 62.5 Ohm to 625 Ohm. In
this load range the part stays into specified output range, and 1.25V output
can be delivered.