FAQ
AD9777
Production
The AD9777 is the 16-bit member of a new pin-compatible family of high-speed dual Interpolating TxDAC+® converters with a maximum input data rate of...
Datasheet
AD9777 on Analog.com
AD9775
Not Recommended for New Designs
The AD9775 is the 14-bit member of the AD977x pin-compatible, high performance, programmable 2×/4×/8× interpolating TxDAC+ family. The AD977x family...
Datasheet
AD9775 on Analog.com
AD9776
Obsolete
The AD9776 / AD9778Â / AD9779Â are dual, 12-/14-/16-bit, high dynamic range, digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS,...
Datasheet
AD9776 on Analog.com
AD9773
Not Recommended for New Designs
The AD9773 is the 12-bit member of the AD977x pin-compatible, high performance, programmable 2×/4×/8× interpolating TxDAC+® family. The AD977x family...
Datasheet
AD9773 on Analog.com
AD9779
Production
The AD9776/AD9778/AD9779 are dual, 12-/14-/16-bit, high dynamic range, digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS, permitting...
Datasheet
AD9779 on Analog.com
AD9772A
Not Recommended for New Designs
The AD9772A is a single-supply, oversampling, 14-bit digital-to-analog converter (DAC) optimized for baseband or IF waveform reconstruction applications...
Datasheet
AD9772A on Analog.com
AD9778A
Production
The AD9776A/AD9778A/AD9779A are dual, 12-/14-/16-bit, high dynamic range digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS, permitting...
Datasheet
AD9778A on Analog.com
AD977A
Not Recommended for New Designs
The AD977Â / AD977A is a high speed, low power 16-bit A/D converter that operates from a single 5 V supply. The AD977A has a throughput rate of 200 kSPS...
Datasheet
AD977A on Analog.com
AD9776A
Production
The AD9776A/AD9778A/AD9779A are dual, 12-/14-/16-bit, high dynamic range digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS, permitting...
Datasheet
AD9776A on Analog.com
AD9774
Obsolete
The AD9774 is a single supply, oversampling, 14-bit digital-to-analog
converter (DAC) optimized for waveform reconstruction
applications requiring exceptional...
Datasheet
AD9774 on Analog.com
AD9779A
Production
The AD9776AÂ /Â AD9778AÂ / AD9779A are dual, 12-/14-/16-bit, high dynamic range digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS...
Datasheet
AD9779A on Analog.com