How many is LTC2000 dac output COMMON MODE VOLTAGE?
Thanks!
LTC2000
Production
The LTC2000 is a family of 16-/14-/11-bit 2.5Gsps current steering DACs with exceptional spectral purity.
The single (1.25Gsps mode) or dual (2.5Gsps mode...
Datasheet
LTC2000 on Analog.com
How many is LTC2000 dac output COMMON MODE VOLTAGE?
Thanks!
Hi applo168 ,
Thank you for your patience.
The output common-mode voltage of the LTC2000 can be estimated by taking half of IOUTFS [i.e., ICM = (IOUTFS/2) + IOUTCM] and multiplying the resulting value with RLOAD. Kindly refer to p. 25 of the datasheet for the related formulas. Note that IOUTCM is a small value (0.2% of full-scale) added on top of both IOUTP and IOUTN and is different from ICM. Moreover, the output compliance range of the LTC2000 is -1 V to +1 V, which means the common-mode voltage plus/minus the peak signal swing should be within this range.
Regards,
Zaeefa
Hi applo168 ,
Thank you for your patience.
The output common-mode voltage of the LTC2000 can be estimated by taking half of IOUTFS [i.e., ICM = (IOUTFS/2) + IOUTCM] and multiplying the resulting value with RLOAD. Kindly refer to p. 25 of the datasheet for the related formulas. Note that IOUTCM is a small value (0.2% of full-scale) added on top of both IOUTP and IOUTN and is different from ICM. Moreover, the output compliance range of the LTC2000 is -1 V to +1 V, which means the common-mode voltage plus/minus the peak signal swing should be within this range.
Regards,
Zaeefa