Post Go back to editing

About AD9081 full scale current

Category: Datasheet/Specs
Product Number: AD9081
Software Version: /

The full scale current of AD9081 is 6.43mA to 37.75mA,and the default configuration current is 26mA.I want to change the current to 37 mA because the DAC power is small at 4Ghz output.May I ask which performances of DAC will be affected by an increase in current?