Hello,
The Data sheet of AD9744 clock input section :“ In the differential input mode, the clock input functions as a
high impedance differential pair. The common-mode level of the CLK+ and CLK- inputs can vary from 0.75 V to 2.25 V, and
the differential voltage can be as low as 0.5 V p-p ”
LVDS swing is 350MVp-p, does this DAC support LVDS clock input?
Thanks!