Hi Team,
I am reaching out regarding the integration of my ZCU106 EVM carrier board. I am in need of an FMC card that meets specific criteria. Here are the required specifications:
- One ADC and DAC (single channel)
- ADC sampling rate: Minimum of 150MHz
- DAC sampling rate: Minimum of 300MHz
- IF range: 5MHz to 150MHz
- SFDR: Exceeding 70dB
- ADC and DAC synchronization using a common clock
Given these requirements, I kindly request your recommendation for an FMC card that aligns with the stated specifications. Your expertise and guidance in this matter would be greatly appreciated.
Thank you very much for your assistance.
Warm Regards,
Vetri