Post Go back to editing

AD6676 maximum input power (PIN_0dBFS and IDAC1FS) question

Category: Datasheet/Specs
Product Number: AD6676
Software Version: datasheet Rev.D

In page 28 of datasheet, in the 'Maximum input power (PIN_0dBFS and IDAC1FS) ' section, it shows that a differential voltage swing of ±240mV peak is obtained for IDAC1FS equals 4mA. This where I feel puzzled. The reason is as following:

first, Rin=60Ω.

second, IDAC1FS=4mA.

thus, we analysis the input stage of AD6676 in the single ended, the single ended input resistance is RIn_single=30Ω, 

since IDAC1FS=4mA, current swing provided by IDAC1 is ±2mA peak .

so, single-ended voltage swing of ±2mA × 30Ω=±60mV peak is obtained for IDAC1FS equals 4mA. 

i.e. a differential voltage swing of ±120mV peak is obtained for IDAC1FS equals 4mA. 

Why my result is different from the datasheet? Where is wrong?