AD9640 clocking

Hi,

The datasheet says AD9640 supports LVDS clocking and even gives an example of this.

However, the Table 5, row 1 specifies differential clock input levels as

High input level: 1.2V(min) to 3.6V(max)

Low input level: 0V(min) to 0.8V(max)

These levels don't appear consistent with LVDS?

Thanks 

Joe