Article AD5292BRUZ-50 SDO readback issue and power-up sequence

Question/Issues

AD5292BRUZ-50 SDO readback , power-up sequencing and operation stability issues.

Answers

To resolve AD5292BRUZ-50 SDO readback issue and the power-up sequence for Robustness and stability.

The design recommendation the followings due to SDO readback, power-up sequence for reliability, robustness by ensuring the interface defaults to a known state during power-up to prevent IO damage, with a separate Vlogic power pin help to avoid these issues.
10k pull-up resistors is advised on the SPI interface, and the SYNC signal should default high then go low to align with the datasheet's power-up and synchronization requirements.
follow the power-up sequence section as  recommended in the data sheet rev. H page 29.  with careful control of  the RESET timing and use of the Rdy line for detection and control to improve stability and robustness.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.