Article MAX14001 EFT Data

The MAX14001EVSYS# does not support the EFT level of 4kV per IEC61000-4-4, but that does not mean MAX14001 cannot be used in an application which equires the EFT level of 4kV.  With proper selection of external protection components such as TVS at input and Y cap across the barrier, the MAX14001 can pass the EFT level of 4kV.

The MAX14001EVSYS# is designed for functional verification purposes only, and does not have proper component selection and layout for transient immunity tests.  We do not recommend customers test surge, EFT or ESD on the EVKit.

The EFT level per IEC61000-4-4 is a system spec, meaning the whole system with MAX14001 as part of of that system should pass the 4kV EFT without any failure.  The test is typically performed on the customer's PCB or end equipment, not on the IC itself.  Determining whether or not the MAX14001 can pass 4kV EFT, would require knowing the end application, schematic and layout.

The insulation characteristics table in the MAX14001 data sheet only specifies the isolation barrier strength of the device (3.75kVrms VISO), and does not specify the IEC61000-4-x transient immunity levels (system spec).

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.