Category: Software
Product Number: MAX22216 , MAX222
MAX22216芯片在CDR模式下开启,设置抖动频率为100Hz,抖动幅值为100mA,发现改变CFG_I的值抖动幅值也会随着变化(值越大幅值越大),但是依据手册抖动幅值只和KCDR、GAIN、SNSF、U_AC_SCAN相关,但是我并没有调整这几个值,麻烦帮忙解答,谢谢。


下图为CFG_I为:4000时,关闭抖动,输出电流和电压波形:

下图为CFG_I为:4000时,开启抖动,输出电流和电压波形:

下图为CFG_I为:1000时,开启抖动,输出电流和电压波形: