Post Go back to editing

TMC2160输出端一直为高电平,无法控制;

Category: Hardware
Product Number: tmc2160

TMC2160按照推荐原理图配置如下:

其中SPI_MODE接下拉电阻到地,TST_MODE和CLK均接0欧到地;

ENN/STEP/DIR通过光耦输出给到TMC2160;

20和21PIN的VCC IO,是通过外部提供的3V3电源;

29PIN的VCC也是外部提供的5V电源;

请帮忙看看,在这种配置下,ENN无论拉高还是拉低,STEP提供500Hz 的3V3 方波(50%占空比),A1/A2/B1/B2,一直输出为24V高电平;

已经尝试将后级的MOS断开,对应的HA1控制PIN还是输出高,29V;