1.控制引脚的状态为
(CE=0
UPDATE=1
CLK=1
D4=0
D3=0
D2=0
D1=0
D0=0
A2=0
A1=0
A0=0
RST=1):
在这种控制状态下,IN和OUT之间应该为600K。测量与IN0~IN14与OUT0~OUT4之间的电阻为也600K,符合手册说明。但测量IN15与OUT0~OUT4之间的电阻为0Ω左右,不知为什么?
2. 2.240V直流电压,经过10KΩ电阻分别连接在IN0~IN15,状态控制引脚为
(CE=0
UPDATE=1
CLK=1
D4=1
D3=0
D2=0
D1=0
D0=0
A2=0
A1=0
A0=0
RST=1
输入IN0对应输出OUT0,OUT0电压2.241V),
(CE=0
UPDATE=1
CLK=1
D4~D0 A2~A0=10001001
D4=1
D3=0
D2=0
D1=0
D0=1
A2=0
A1=0
A0=1
RST=1
输入IN1对应输出OUT1,OUT1电压2.241V),
(CE=0
UPDATE=1
CLK=1
D4=1
D3=0
D2=0
D1=1
D0=0
A2=0
A1=1
A0=0
RST=1
输入IN2对应输出OUT2,OUT2电压2.241V),
(CE=0
UPDATE=1
CLK=1
D4=1
D3=0
D2=0
D1=1
D0=1
A2=0
A1=1
A0=1
RST=1
输入IN3对应输出OUT3,OUT3电压2.241V),
(CE=0
UPDATE=1
CLK=1
D4=1
D3=1
D2=1
D1=1
D0=1
A2=1
A1=0
A0=0
RST=1
输入IN15对应输出OUT4,OUT4电压2.168V):
在这种控制状态下,测量IN0~IN14引脚量电压值为2.24V,但是IN15的引脚电压值为2.168V。总体感觉in15与in0-in14不同?