基于ADI公司ADuC7061的智能压力变送器

基于ADI公司ADuC7061的智能压力变送器 by Stanley

本参考设计以ADI公司ADuC7061为主控芯片(ARM7TDMI内核、低功耗、精密模拟微控制器),利用ADuC7061内部缓冲器、放大器,将板载的Epcos压阻传感器差分电压模拟信号输入转为数字量,通过内部的算法,转为相应的线性模拟量或数字量输出,从而实现了对压力的准确测量。通过内部软件对温度和压力非线性校准,在全温度范围-30℃-85℃内(受限于压力传感器)可获得最高0.02%的系统精度。

 

本参考设计采用RS232接口与PC连接,配合PC端的调试软件对变送器进行出厂前的调试、参数设置,简单快捷。(用户也可根据需要产品需要自行设计为RS485或HART等接口)

 

应用领域包括石油、化工、冶金、医疗、环境控制等工业领域。

 

spt_b.jpg

了解更多信息,访问以下链接:

http://www.analog.com/zh/content/reference_design_smart_pressure_transmitter/fca.html?query=rdspt_ezchina

  • Created
Was this helpful?

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.