MAX17690的副边输出侧如果不加假负载或电阻与稳压管的串联电路,则在空载时输出电压会远高于设定值,这是由于MAX17690采用的是原边反馈技术,在空载时无法准确采样输出电压,导致输出电压高于设定值。使用假负载(在输出加一个几十欧姆的电阻)虽然可以解决这个问题,但降低了效率。我们建议在输出端使用电阻与稳压管串联电路,这个电路只在空载时起作用,带载时输出电压调节比较准确,电阻与稳压管串联电路不起作用,也就不会造成功率损耗。
以下是输出电压为5V时,MAX17690EVKITA的测量波形,左图为输出加电阻与稳压管串联电路在空载时的波形,右图为输出不加假负载或电阻与稳压管串联电路在空载时的波形,其中通道2为输入电压的波形,通道1为输出电压的波形。可以看到,当不加假负载或电阻与稳压管的串联电路时,空载输出电压达到了10V,远大于设定的5V输出电压。