由于MAX17222的带负载能力有限,在带负载的情况下上电则浪涌电流会比较大,从而导致输出不正常,可以在空载下启动,输出达到要求的电压后再接通负载;也可使用负载电流更大的MAX17225。以下是对于MAX17222EVKIT和MAX17225EVKIT的一些测试结果,
1. MAX17222EVKIT的输出电压为3V,先通过改变电阻R101的值将输出电压其改为5V。空载时在输入加3.3V电压,则输出电压为设定的5V;负载处加一个280ohm电阻,输入3.3V,则输出为4.4V;负载处加一个100ohm电阻,输入3.3V,则输出为3.9V;先空载上电,再加280ohm或100ohm电阻,输出为5V。
2. MAX17225EVKIT的默认输出为5V,在其输出加280ohm电阻,输入加3.3V,输出电压为5V。