LTC3105能量收集TEG

按照参考电路,利用LTC3105搭建Thermoelectric Generator to 2.4V Super Capacitor Charger,输出电压非常小,不会上升到2.4V。发现上电测试R1R2的阻值与标称值不符合,大概为0.4M左右,但是将电阻取下再测阻值又是正确的。LDO管脚给了2.2V的工作电压,接入TEGVin输入大概为300mV左右,满足250mV启动要求,SHDN管脚做悬空处理。PCB走线也应该没什么问题呀!

LTSPICE对电路进行模拟,发现LDO管脚加不加2.2V输入电压对结果无影响,但是真实条件下芯片需要工作电压的呀。而且Vin输入并不是低至250mV就可以使芯片启动,我设置Vin0.4V可以使输出为2.4V0.3V就不行。