Post Go back to editing

LT8645S

Category: Hardware
Product Number: LT8645SA

芯片:

  • 宽输出电压范围:0.97V 至 (VIN - 0.5V)
  • 快速最短开关接通时间:Minimum On-Time tON(MIN)  ILOAD = 2A, FCM 35 55 ns (max:55ns)
  • 可调并且可同步:200kHz 至 2.2MHz

需求:使用 MCU + DAC实现输出电压动态可调,项目需求输出1-45V,最大5A。母线电压使用48V。45V满足VIN - 0.5V,没问题。

问题:48V to 1V时:f = 200k时,T=5us;导通时间为:1V/48V * 5us = 104ns ;  ,依据手册理论可行,实际中MOS的开关速度等其他因素影响,稳定输出1V;请问是否有相关案例稳定输出1V左右。这个工况下可以不带载

  • 目前我们没有相关案例。理论上分析,48V至1V、200kHz时,理论导通时间约104ns,相对55ns的最大最短导通时间仍有接近两倍裕量,稳定输出1V是可能的;空载也可维持调节,但会以Burst或跳脉冲方式运行,因此SW波形不会保持连续200kHz,会有较大输出纹波。建议用LTSpice仿真看看。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.